Product Number: 9538ELW

RS232, #24-8c, FRNC/LSZH, O/A Foil, FRNC/LSZH Jkt, Cca

Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, FRNC insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, FRNC jacket.

  • Availability:
    Global
  • Global inventory:
    Capability

Specifications

Suitable Applications

RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 8 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Insulation Diameter Color Code
Conductor(s) LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.25 mm (0.0492 in) red, black, white, Green, brown, blue, orange, yellow

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.98 mm (0.039 in) 6.2 mm (0.24 in)

Overall Cable Diameter (Nominal)

6.20 mm (0.244 in)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 82 Ohm/km (25 Ohm/1000ft) 100 pF/m (30 pF/ft) 190 pF/m (58 pF/ft) 1.5 Amps per Conductor at 25ºC

Temperature

Operating Installation Storage
-20°C to +70°C -20°C To +70°C -30°C To +70°C

Bend Radius

Stationary Min. Installation Min.
31 mm (1.2 in) 62 mm (2.4 in)

Max. Pull Tension

100 N (22 lbf)

Environmental Suitability

Indoor - Euroclass Cca, Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Cca-s1,d1,a1

CENELEC Compliance

EN 50290-2-27

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

UK Regulation Compliance

UKCA Mark

Notes

This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 6km for the first order. This product will have Chrome as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 9536NH plus extra 6-7 weeks. Please liaise with your Belden representative for confirmation.

Update and Revision

Revision Number: 0.4 Revision Date: 09-26-2024

Update and Revision

Revision Number: 0.4 Revision Date: 09-26-2024