Product Number: 9541NH

RS-232, 15C #24 Str TC, PO ins, OS, LSZH Jkt, 300V, Dca

24 AWG stranded (7x32) tinned copper conductors, 15 conductors cabled, PE insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, LSZH jacket, Flame resistance IEC 60332-3-24

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Instrumentation and computer cable; For EIA RS-232 data transmission applications

Conductor

AWG Stranding Material No. of Conductors
24 7x32 TC - Tinned Copper 15

Conductor Count

15

Insulation

Material Nominal Diameter Diameter +/- Tolerance
PE - Polyethylene 1.12 mm 0.05 mm

Color Chart

Number Color
Wire 1 (central) Black
Wire 2 (central) White
Wire 3 (central) Red
Wire 4 (central) Green
Wire 5 Orange
Wire 6 Blue
Wire 7 Black/White
Wire 8 Black/Red
Wire 9 Black/Green
Wire 10 Black/Orange
Wire 11 Black/Blue
Wire 12 Black/White
Wire 13 White/Red
Wire 14 White/Green
Wire 15 White/Blue

Outer Shield

Type Material Material Trade Name Thickness of Foil Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 9 / 23 µm TC - Tinned Copper AWG24/7

Outer Jacket

Material Nominal Diameter Min. Wall Thickness Min. Average Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 7.4 mm 0.65 mm 0.80 mm

Cabling

Description Filler
1 center filler and 15 wires twisted to cable core Cotton (White)

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
82 Ohm/km 59.1 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
98 pF/m 180 pF/m

Impedance

Frequency [MHz] Nominal Characteristic Impedance
N/A 75 Ohm

Current

Element Max. Recommended Current [A]
Conductor(s) 1.75 Amps per Conductor

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-15°C To +80°C

Storage Temperature Range

-45°C To +80°C

Operating Temp Range (Flexible Install)

-15°C To +80°C

Operating Temp Range (Fixed Install)

-45°C To +80°C

Oil Resistance

IEC 60811-404

Max. Pull Tension

360 N

Min. Bend Radius During Installation

74 mm

CPR Euroclass

Dca-s2,d1,a1

CENELEC Compliance

EN 50290-2-20

Environmental Space

Indoor - Euroclass Dca

IEC Flammability

IEC 60332-1-2, IEC 60332-3-24

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.213 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.213 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length EAN
9541NH.00500 Chrome Reel 500 m 8719605022202
9541NH.001000 Chrome Reel 1,000 m 8719605022196