Product Number: 9572
Electronic, 2 C #16 Sol BC, PVC Ins, Red PVC Jkt, FPLR
Electronic, 2 Conductor 16AWG (Solid) Bare Copper, PVC Insulation, Red PVC Outer Jacket, FPLR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
fire alarms; indoor applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …) |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 16 | Solid | BC - Bare Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.087 in (2.2 mm) | Black, Red |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.036 in (0.91 mm) | 0.238 in (6.05 mm) |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|
4.2 Ohm/1000ft | 28 pF/ft (92 pF/m) | 11 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
105°C | -40°C To +105°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.90 in (48.3 mm) | 1.90 in (48.3 mm) |
Max. Pull Tension |
80 lbs (36 kg) |
---|---|
Bulk Cable Weight |
32 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Sunlight Resistance |
---|---|
Flammability / Reaction to Fire |
UL1666 Riser, FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 760, Article 800, CMR, FPLR |
AWM Compliance |
AWM 2464 |
CEC / C(UL) Compliance |
FAS105 |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
California State Fire Marshall |
History
Update and Revision |
Revision Number: 0.607 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.607 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC/EAN |
---|---|---|---|---|
9572 002U1000 | Red | 612825256106 | ||
9572 002U500 | Red | 612825256113 | ||
9572.00305 | Red | Reel | 305 m | 8719605022226 |
9572.00U305 | Red | Flat Box | 305 m | 8719605022233 |