Product Number: 9575

Electronic, 2 C #16 Sol BC, PVC Ins, OS, Red PVC Jkt, FPLR

Electronic, 2 Conductor 16AWG (Solid) Bare Copper, PVC Insulation, Overall Beldfoil® Shield, Red PVC Outer Jacket, FPLR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

fire alarms; indoor applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …)

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 16 Solid BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.087 in (2.2 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.036 in (0.91 mm) 0.241 in (6.12 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
4.2 Ohm/1000ft (14 Ohm/km) 57.5 pF/ft (189 pF/m) 103.5 pF/ft (339.6 pF/m) 11 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -40°C To +105°C

Bend Radius

Stationary Min. Installation Min.
3.61 in (91.7 mm) 3.61 in (91.7 mm)

Max. Pull Tension

80 lbs (36 kg)

Bulk Cable Weight

34 lbs/1000ft (51 kg/km)

Environmental Suitability

Indoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 760, CMR, FPLR

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

FAS105

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

California State Fire Marshall

Update and Revision

Revision Number: 0.634 Revision Date: 09-16-2024

Update and Revision

Revision Number: 0.634 Revision Date: 09-16-2024

Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
9575 0025000 Red 612825256175 C Z
9575 002U1000 Red 612825256151
9575 002U500 Red 612825256168
9575.00U999 Red Flat Box 287 m 8719605022301
9575.00305 Red Reel 305 m 8719605022288
9575.00U305 Red Flat Box 305 m 8719605022295
9575.002000 Red Reel 2,000 m 8719605022271