Product Number: 9580

Electronic, 2 C #14 Sol BC, PVC Ins, Red PVC Jkt, FPLR

Electronic, 2 Conductor 14AWG (Solid) Bare Copper, PVC Insulation, Red PVC Outer Jacket, FPLR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

fire alarms; indoor applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …)

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 14 Solid BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.20 in (5.1 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.042 in (1.1 mm) 0.303 in (7.70 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
2.62 Ohm/1000ft (8.60 Ohm/km) 27 pF/ft (89 pF/m) 18 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -40°C To +105°C

Bend Radius

Stationary Min. Installation Min.
2.42 in (61.5 mm) 2.42 in (61.5 mm)

Max. Pull Tension

124 lbs (56.2 kg)

Bulk Cable Weight

50 lbs/1000ft (74 kg/km)

Environmental Suitability

Indoor, Outdoor

Flammability / Reaction to Fire

UL1666 Riser

NEC / UL Compliance

Article 760, FPLR

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

FAS105

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

California State Fire Marshall

Notes

This cable passes the UL 70, 000 BTU Flame Test (comparable to the IEEE 383 Flame Test) and are listed by the California State Fire Marshall. Component Recognized UL 2464, 300V 80░C.

Update and Revision

Revision Number: 0.574 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.574 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
9580 0021000 Red 612825256212 C
9580.00305 Red Reel 305 m 8719605022370