Product Number: 9622

Electronic, 25 C #16 Str TC, PVC Ins, PVC Jkt

Electronic, 25 Conductor 16AWG (19x29) Tinned Copper, PVC Insulation, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Analog Signals & Control (up to 600V); Line Level Audio; Voice Communications; Panel Wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 25 16 AWG 19x29 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.031 in (0.79 mm) 0.121 in (3.07 mm) Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe, Orange/Black Stripe, Blue/Black Stripe, Black/White Stripe, Red/White Stripe, Green/White Stripe, Blue/White Stripe, Black/Red Stripe, White/Red Stripe, Orange/Red Stripe, Blue/Red Stripe, Red/Green Stripe, Orange/Green Stripe, Black/White/Red Stripes, White/Black/Red Stripes, Red/Black/White Stripes, Green/Black/White Stripes

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.065 in (1.7 mm) 0.879 in (22.3 mm)

Overall Cable Diameter (Nominal)

0.879 in (22.3 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 4.4 Ohm/1000ft 19.5 pF/ft (64.0 pF/m) 3.5 Amps per Conductor at 25ºC

Voltage

Voltage Rating
600 V

Temperature

Operating
-20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
8.8 in (220 mm) 8.8 in (220 mm)

Max. Pull Tension

810 lbs (370 kg)

Bulk Cable Weight

440 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1581 (VW-1), IEC 60332-1-2, VW-1

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.501 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.501 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9622 060100 Chrome 612825256748 C
9622 0601000 Chrome 612825256755 C
9622 0602000 Chrome 612825256762
9622 060500 Chrome 612825256779 C