Product Number: 9729

RS232/422 Low Cap, #24-2pr, FPE, Indiv. Foil, PVC Jkt, CM, 100Ω

Computer EIA RS-232/422, Digital Audio Cable, 2-Pair, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, individually Beldfoil® shielded (100% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); digital audio; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene (Foam) 0.019 in (0.48 mm) 0.061 in (1.5 mm) Black & Red, Black & White

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC each pair

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.048 in (1.2 mm) 0.266 in (6.76 mm)

Overall Cable Diameter (Nominal)

0.266 in (6.76 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 28.8 Ohm/1000ft 17.42 Ohm/1000ft (57.15 Ohm/km) 12.5 pF/ft (41.0 pF/m) 23.2 pF/ft (76.1 pF/m) 100 Ohm 76% 2.1 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CM), 30 V (UL AWM 2919)

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
2.7 in (69 mm) 2.7 in (69 mm)

Max. Pull Tension

27.5 lbs (12.5 kg)

Bulk Cable Weight

35 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2919

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

89729, 82729

Notes

Datalene« insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

Update and Revision

Revision Number: 0.589 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.589 Revision Date: 12-22-2023

Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
9729.0030 Chrome Reel 30 m 8719605022455
9729 060100 Chrome Reel 100 ft 612825257530
9729.01152 Chrome Reel 152 m 8719605022486
9729.00305 Chrome Reel 305 m 8719605022462
9729 060500 Chrome Reel 500 ft 612825257561 C
9729.00500 Chrome Reel 500 m 8719605022479
9729 0601000 Chrome Reel 1,000 ft 612825257547 C
9729.001100 Chrome Reel 1,100 m 8719605022431
9729.002000 Chrome Reel 2,000 m 8719605022448
9729 0605000 Chrome Reel 5,000 ft 612825257578 C
9729 06010000 Chrome Reel 10,000 ft 612825257554 C Y