Product Number: 9730NH

Computer Cable for EIA RS-232 Applications

24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, 3 twisted pairs each individually Beldfoil® shielded (100% coverage), 24 AWG stranded tinned copper drain wire each pair, LSZH jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Instrumentation and computer cable; For data transmission applications

Conductor

AWG Stranding Material No. of Pairs
24 7x32 TC - Tinned Copper 3

Conductor Count

6

Insulation

Material Material Trade Name Nominal Diameter Diameter +/- Tolerance
PE - Polyethylene (Foam) Datalene® 1.55 mm 0.06 mm

Color Chart

Number Color
Pair 1 Black & Red
Pair 2 Black & White
Pair 3 Black & Green

Table Notes

Shielded pairs

Color Chart 2

Number Color
Pair 1 Red
Pair 2 Green
Pair 3 Blue

Inner Shield

Type Material Material Trade Name Thickness of Foil Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® (Z-Fold®) 9 / 12 µm TC - Tinned Copper AWG24/7

Outer Shield

Material
Bi-Laminate (Alum+Poly)

Outer Jacket

Material Nominal Diameter Min. Wall Thickness Min. Average Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 8.48 mm 0.91 mm 1.14 mm

Cabling

Description
3 pairs twisted to cable core

Min Elongation at Breakof Jacket

100 %

Min Tensile Strength of Jacket

10 MPa

Conductor DCR

Nominal Conductor DCR Nominal Inner Shield DCR
78.7 Ohm/km 49.2 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
41 pF/m 76.1 pF/m

Inductance

Nominal Pair Inductance
0.75 µH/m

Impedance

Nominal Characteristic Impedance
100 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 3.08 dB/100m
2 MHz 3.71 dB/100m
3 MHz 4.43 dB/100m
4 MHz 5.15 dB/100m
5 MHz 5.58 dB/100m
12 MHz 8.43 dB/100m
24 MHz 11.7 dB/100m

Current

Element Max. Recommended Current [A]
Conductor(s) 2.5 Amps per Conductor

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-15°C To +80°C

Storage Temperature Range

-20°C To +80°C

Operating Temp Range (Fixed Install)

-15°C To +55°C

Max. Pull Tension

150 N

Min. Bend Radius During Installation

84.8 mm

Environmental Space

Indoor

IEC Flammability

IEC 60332-3-24

Other Flammability

E4156 Part 2

IEC 60754-1 - Halogen Amount

Zero

Update and Revision

Revision Number: 0.188 Revision Date: 06-28-2024

Update and Revision

Revision Number: 0.188 Revision Date: 06-28-2024