Product Number: 9770

Electronic, 3 C #22 Str TC, PP Ins, OS, PVC Jkt, CM

Electronic, 3 Conductor 22AWG (7x30) Tinned Copper, PP Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.009 in (0.23 mm) 0.046 in (1.2 mm) Black, Red, White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (19x34) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.020 in (0.51 mm) 0.145 in (3.68 mm)

Overall Cable Diameter (Nominal)

0.145 in (3.68 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 16 Ohm/1000ft 32 pF/ft (100 pF/m) 60 pF/ft (200 pF/m) 3 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CM)

Temperature

Operating
-20°C to +90°C

Bend Radius

Stationary Min. Installation Min.
1.5 in (38 mm) 1.5 in (38 mm)

Max. Pull Tension

36 lbs (16 kg)

Bulk Cable Weight

16 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL loading , IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.538 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.538 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9770 0011000 Brown 612825258407 C
9770 001500 Brown 612825258414
9770 0015000 Brown 612825258421
9770 001U1000 Brown 612825258384
9770 001U500 Brown 612825258391