Product Number: 9791

RS232/423 Low Cap, #28-6c, FPO, O/A Foil+Braid, PVC Jkt, CL2

Computer EIA RS-232/423 Cable, 28 AWG stranded (7x36) tinned copper conductors, Datalene® insulation, overall Beldfoil® (100% Coverage) + tinned copper braid shield (65% Coverage), 28 AWG stranded tinned copper drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

rs-232 extended distance applications; rs-423 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 6 28 AWG 7x36 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PE - Polyethylene (Foam) 0.015 in (0.38 mm) 0.044 in (1.1 mm) Black, White, Red, Green, Brown, Blue

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 28 AWG (7x36) TC
Braid Tinned Copper (TC) 65%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.225 in Yes

Overall Cable Diameter (Nominal)

0.225 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
72.8 Ohm/1000ft 12 pF/ft (39 pF/m) 22 pF/ft (72 pF/m) 100 Ohm 78% 2.1 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CL2), 30 V AC (UL AWM 2919)

Temperature

UL Temperature Operating
80°C -30°C To +80°C

Bend Radius

Stationary Min. Installation Min.
2.25 in (57.2 mm) 2.25 in

Max. Pull Tension

14.7 lbs (6.67 kg)

Bulk Cable Weight

26 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 UL Loading

NEC / UL Compliance

Article 725, CL2

AWM Compliance

AWM 2919

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Datalene® insulation features include a low dielectric constant and a low dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

Update and Revision

Revision Number: 0.404 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.404 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9791 060500 Chrome Reel 500 ft 612825258674 C
9791 0601000 Chrome Reel 1,000 ft 612825258667 C