Product Number: 9883
Audio, Control & Instrument, #20-3pr, PO, Indiv. Foil, HDPE Jkt, Direct Burial
Audio, Control & Instrument Cable, 20 AWG stranded (10x30) tinned copper conductors, polypropylene insulation, 3 twisted pairs, individually shielded with Beldfoil® (100% coverage), 22 AWG stranded tinned copper drain wire, high-density polyethylene jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Computer Communication; Panel Wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 3 | 20 AWG | 10x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.013 in (0.33 mm) | 0.063 in (1.6 mm) | Black & Red, Black & White, Black & Green |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (19x34) TC | each pair |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PE - Polyethylene | 0.040 in (1.0 mm) | 0.340 in (8.64 mm) |
Table Notes |
HDPE |
---|---|
Overall Cable Diameter (Nominal) |
0.340 in (8.64 mm) |
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|---|
Pair(s) | 11.3 Ohm/1000ft | 11 Ohm/1000ft (36 Ohm/km) | 30 pF/ft (98 pF/m) | 55 pF/ft (180 pF/m) | 50 Ohm | 66% | 2.7 Amps per Conductor at 25ºC |
Voltage
Voltage Rating |
---|
350 V |
Mechanical Characteristics
Temperature
Operating |
---|
-40°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.4 in (86 mm) | 3.4 in (86 mm) |
Max. Pull Tension |
106 lbs (48.1 kg) |
---|---|
Bulk Cable Weight |
50 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Burial |
---|---|
CPR Compliance |
CPR Euroclass: Fca |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.547 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.547 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
9883 0101000 | Black | 612825259978 | C |
9883 010500 | Black | 612825259985 |