Product Number: 9891

Transceiver 10BASE5, #22-3pr, #20-1pr, FHDPE, Indiv. Foil shielded pairs w/ OA Brd, PVC Jkt, CM

IEEE 802.3 Ethernet Transceiver 10BASE5, 20 and 22 AWG stranded tinned copper conductors, foam high-density polyethylene (22 AWG) and PVC (20 AWG) insulation, twisted pairs, Individually foil shielded pairs with overall tinned copper braid shield (95% coverage) drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IEEE 802.3 Transceiver Cable

Conductor

Element No. of Elements Size Stranding Material
Data Pair(s) 3 22 AWG 7x30 TC - Tinned Copper
Pair(s) 1 20 AWG 7x28 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Data Pair(s) PE - Polyethylene (Foam) 0.017 in (0.43 mm) 0.063 in (1.6 mm) Yellow & Orange, Blue & Green, Black & White HDPE
Pair(s) PVC - Polyvinyl Chloride 0.012 in (0.30 mm) 0.062 in (1.6 mm) Gray & Purple

Inner Shield

Element Shield Type Material Coverage Notes
Data Pair(s) Tape Bi-Laminate (Alum+Poly) 100% Foil Out
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% Foil Out

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.316 in (8.03 mm)

Overall Cable Diameter (Nominal)

0.316 in (8.03 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 18.2 Ohm/1000ft 12.4 Ohm/1000ft (40.7 Ohm/km) 16.7 pF/ft (54.8 pF/m) 29.5 pF/ft (96.8 pF/m) 78 Ohm 78% 2 Amps per Conductor at 25ºC
Pair(s) 11.3 Ohm/1000ft (37.1 Ohm/km) 12.4 Ohm/1000ft (40.7 Ohm/km) 2.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CM), 30 V (AWM 2919)

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
3.2 in (81 mm) 3.2 in (81 mm)

Max. Pull Tension

160 lbs (73 kg)

Bulk Cable Weight

65 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2919

CEC / C(UL) Compliance

CM

IEEE Compliance

IEEE 802.3 10Base5

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.575 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.575 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9891 006100 Blue 612825260066
9891 0061000 Blue 612825260073 C
9891 006500 Blue 612825260080 C
9891 0065000 Blue 612825260097 C Z