Product Number: 9933

RS-232/423 Low Cap, #24-8c, FPO, O/A Foil+Braid, PVC Jkt, CM

Computer EIA RS-232/423 Cable, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RS-232 Extended Distance & RS-423 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 8 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PE - Polyethylene (Foam) 0.013 in (0.33 mm) 0.049 in (1.2 mm) Black, White, Red, Green, Brown, Blue, Orange, Yellow

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Braid Tinned Copper (TC) 65%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.267 in (6.78 mm)

Overall Cable Diameter (Nominal)

0.267 in (6.78 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Velocity of Prop. Max. Current
Conductor(s) 24 Ohm/1000ft 12 pF/ft (39 pF/m) 22 pF/ft (72 pF/m) 78% 1.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CM), 30 V (UL AWM 2919)

Temperature

UL Temperature Operating
60°C (UL CM);80°C (UL AWM 2464) -30°C to +80°C

Bend Radius

Stationary Min. Installation Min.
3.2 in (81 mm) 3.2 in (81 mm)

Max. Pull Tension

68 lbs (31 kg)

Bulk Cable Weight

42 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL loading , IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2919

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Datalene® insulation features include a low dielectric constant and a low dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

Update and Revision

Revision Number: 0.538 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.538 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9933 060100 Chrome 612825264439
9933 0601000 Chrome 612825264446 C
9933 06010000 Chrome 612825264453 C Y
9933 060500 Chrome 612825264460 C