Product Number: 9946
RS-232, #22-10c, SR-PVC, O/A Foil+Braid, PVC Jkt, CMG
Computer EIA RS-232 Cable, 22 AWG stranded (7x30) tinned copper conductors, semi-rigid PVC insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 10 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.011 in (0.28 mm) | 0.050 in (1.3 mm) | Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple, Gray |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 65% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.300 in (7.62 mm) |
Overall Cable Diameter (Nominal) |
0.300 in (7.62 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 14.7 Ohm/1000ft | 35 pF/ft (110 pF/m) | 63 pF/ft (210 pF/m) | 1.5 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMG), 300 V (UL AWM 2464) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C (UL CMG);80°C (UL AWM 2464) | -30°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.6 in (91 mm) | 3.6 in (91 mm) |
Max. Pull Tension |
113 lbs (51.3 kg) |
---|---|
Bulk Cable Weight |
59 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AWM 2464 |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.503 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.503 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
9946 060100 | Chrome | 612825264910 | |
9946 0601000 | Chrome | 612825264927 | C |
9946 060500 | Chrome | 612825264934 | C |
9946 0605000 | Chrome | 612825264941 | C |