Product Number: 9951

Electronic, 1 C #16 Str TC, PVC-NYL Ins, OA TC Brd, PVC Jkt

Electronic, 1 Conductor 16AWG (19x29) Tinned Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(90%) Shield, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

MIL-W-16878 (Type B) Spec; up to 600V analog signals ; up to 600V voltage control

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 16 AWG 19x29 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.016 in (0.41 mm) 0.088 in (2.2 mm) White

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 90%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.143 in

Overall Cable Diameter (Nominal)

0.143 in.

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Shield Max. Current
4.4 Ohm/1000ft 138 pF/ft (453 pF/m) 6.5 Amps per Conductor at 25ºC

Voltage

Voltage Rating
600 V

Temperature

UL Temperature Operating
105°C -20°C To +105°C

Bend Radius

Stationary Min. Installation Min.
1.43 in (36.3 mm) 1.43 in

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

20 lbs/1000ft

Flammability / Reaction to Fire

VW-1

Military Compliance

MIL-W-16878E/17 (insulated conductor)

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.391 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.391 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC
9951 0091000 White 612825265092