Product Number: 9953

Electronic, 3 C #16 Str TC, PVC-NYL Ins, OA TC Brd, PVC Jkt

Electronic, 3 Conductor 16AWG (19x29) Tinned Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(90%) Shield, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

MIL-W-16878 (Type B) Spec; up to 600V analog signals ; up to 600V voltage control

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 16 AWG 19x29 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.016 in (0.41 mm) 0.088 in (2.2 mm) White, Black, Red

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.264 in

Overall Cable Diameter (Nominal)

0.264 in.

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
4.4 Ohm/1000ft 58 pF/ft (190 pF/m) 101 pF/ft (331 pF/m) 6.5 Amps per Conductor at 25ºC

Voltage

Voltage Rating
600 V

Temperature

UL Temperature Operating
105°C -20°C To +105°C

Bend Radius

Stationary Min. Installation Min.
2.64 in (67.1 mm) 2.64 in

Max. Pull Tension

120 lbs (54 kg)

Bulk Cable Weight

52 lbs/1000ft

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

Military Compliance

MIL-W-16878E/17 (insulated conductor)

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.391 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.391 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
9953 009100 White 612825265139
9953 0091000 White 612825265146 C
9953 009500 White 612825265153 C