Product Number: 9963

Electronic, 3 C #20 Str TC, PVC-NYL Ins, OA TC Brd, PVC Jkt

Electronic, 3 Conductor 20AWG (19x32) Tinned Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(90%) Shield, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

MIL-W-16878 (Type B) Spec; up to 600V analog signals ; up to 600V voltage control

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 20 19x32 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC/Nylon - Polyvinyl Chloride + Nylon 0.0135 in (0.343 mm) 0.064 in (1.6 mm) White, Black, Red
Nylon 0.003 in (0.076 mm)

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 90%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.21 in (5.3 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
9.1 Ohm/1000ft 49 pF/ft (160 pF/m) 84 pF/ft (280 pF/m) 3.8 Amps per Conductor at 25ºC

Voltage

Voltage Rating
600 V

Temperature

UL Temperature Operating
105°C -20°C To +105°C

Bend Radius

Stationary Min. Installation Min.
2.1 in (53 mm) 2.1 in (53 mm)

Max. Pull Tension

45 lbs (20 kg)

Bulk Cable Weight

29 lbs/1000ft

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

Military Compliance

MIL-W-16878E/17 (insulated conductor)

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.497 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.497 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9963 009100 White 612825265245
9963 0091000 White 612825265252 C
9963 009500 White 612825265269 C