Product Number: 9964
Electronic, 4 C #20 Str TC, PVC-NYL Ins, OA TC Brd, PVC Jkt
Electronic, 4 Conductor 20AWG (19x32) Tinned Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(90%) Shield, PVC Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
MIL-W-16878 (Type B) Spec; up to 600V analog signals ; up to 600V voltage control |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 20 | 19x32 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | 0.0135 in (0.343 mm) | 0.064 in (1.6 mm) | White, Black, Red, Green |
Nylon | 0.003 in (0.076 mm) |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 90% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.226 in |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|
9.1 Ohm/1000ft | 40 pF/ft (130 pF/m) | 100 pF/ft (330 pF/m) | 3.8 Amps per Conductor at 25ºC |
Voltage
Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
105°C | -20°C To +105°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.26 in (57.4 mm) | 2.26 in |
Max. Pull Tension |
60 lbs (27 kg) |
---|---|
Bulk Cable Weight |
35 lbs/1000ft |
Standards and Compliance
Flammability / Reaction to Fire |
IEC 60332-1-2 |
---|---|
CPR Compliance |
CPR Euroclass: Eca |
Military Compliance |
MIL-W-16878E/17 (insulated conductor) |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.390 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.390 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
9964 009100 | White | 612825265276 | |
9964 0091000 | White | 612825265283 | C |
9964 009500 | White | 612825265290 |