Product Number: 123072F

Blue Hose®, 1 Pr #18 Str TC, PP Ins, OS+TC Brd, PVC Jkt, AIA Armor, PVC Jkt, PLTC

Blue Hose® for Data Highway Plus, 1 Pair 18AWG (7x26) Tinned Copper, Polypropylene Insulation, Overall Beldfoil®+Tinned Copper Braid(55%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, PLTC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

exposure to rodent, crush, or cut through force, harsh environment, Allen Bradley Data Highway communication interface between PLC processors, I/O devices, operator interfaces, computers and other intelligent devices, PLC processor interlocking, peer-to-peer messaging, remote programming, troubleshooting, I/O updates, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 7x26 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code Notes
Pair(s) PP - Polypropylene 0.025 in (0.64 mm) Blue & White Flame Retardant

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC
Braid Tinned Copper (TC) 55%

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.324 in (8.23 mm)

Armor

Armor Type & Material
AIA - Aluminum Interlock Armor

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.045 in (1.1 mm) 0.617 in (15.7 mm)

Overall Cable Diameter (Nominal)

0.617 in (15.7 mm)

Electricals

Element Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 78 Ohm 65%

High Frequency (Nominal/Typical)

Element
Pair(s)

Voltage

UL Voltage Rating
300 V (CM, PLTC), 150 V (ITC)

Temperature

UL Temperature
75°C Dry

Table Notes

-40C

Environmental Suitability

Outdoor, Sunlight Resistance

NEC / UL Compliance

Article 725, Article 727, Article 800, CM, ITC, PLTC

CEC / C(UL) Compliance

CMG HL

Update and Revision

Revision Number: 0.64 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.64 Revision Date: 02-15-2024