Product Number: 127895A
DeviceBus®, 2 Pr #18+20 Str TC, PVC+FPE Ins, IS+OA TC Brd, PVC Jkt, AIA Armor, PVC Jkt, PLTC
DeviceBus® for ODVA DeviceNet™, 2 Pair 18+20AWG (19x30+19x32) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, PLTC
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
exposure to rodent, crush, or cut through force, harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Power Pair(s) | 1 | 18 AWG | 19x30 | TC - Tinned Copper |
Data Pair(s) | 1 | 20 AWG | 19x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Power Pair(s) | PVC - Polyvinyl Chloride | 0.018 in (0.46 mm) | Red & Black |
Data Pair(s) | PE - Polyethylene (Foam) | 0.040 in (1.0 mm) | Blue & White |
Inner Shield
Element | Shield Type | Material | Coverage |
---|---|---|---|
Power Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Braid | Tinned Copper (TC) | 65% | 20 AWG (19x32) TC |
Inner Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.378 in (9.60 mm) |
Armor
Armor Type & Material |
---|
AIA - Aluminum Interlock Armor |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.050 in (1.3 mm) | 0.668 in (17.0 mm) |
Overall Cable Diameter (Nominal) |
0.668 in (17.0 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
---|---|---|
Power Pair(s) | ||
Data Pair(s) | 120 Ohm | 75% |
High Frequency
Element |
---|
Data Pair(s) |
Voltage
UL Voltage Rating |
---|
300 V (PLTC) |
Standards and Compliance
Environmental Suitability |
Sunlight Resistance |
---|---|
NEC / UL Compliance |
Article 725, PLTC |
AWM Compliance |
CMG HL |
History
Update and Revision |
Revision Number: 0.52 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.52 Revision Date: 05-31-2024 |
---|