Product Number: 127896A
DeviceBus®, 2 Pr #16+18 Str TC, PVC-NYL+PP Ins, IS+OA TC Brd, PVC Jkt, AIA Armor, PVC Jkt, CMG CSA HL
DeviceBus® for ODVA DeviceNet™, 2 Pair 16+18AWG (19x29+19x30) Tinned Copper, PVC-NYL+PP Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CMG CSA HL
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
exposure to rodent, crush, or cut through force, harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Power Pair(s) | 1 | 16 AWG | 19x29 | TC - Tinned Copper |
Data Pair(s) | 1 | 18 AWG | 19x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|---|---|
Power Pair(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.022 in (0.56 mm) | 0.101 in (2.57 mm) | Red & Black | |
Data Pair(s) | PP - Polypropylene | 0.068 in (1.7 mm) | 0.116 in (2.95 mm) | Blue & White | Flame Retardant |
Inner Shield
Element | Shield Type | Material | Coverage |
---|---|---|---|
Power Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Braid | Tinned Copper (TC) | 65% | 16 AWG (19x29) TC |
Inner Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.060 in (1.5 mm) | 0.525 in (13.3 mm) |
Armor
Armor Type & Material |
---|
AIA - Aluminum Interlock Armor |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.050 in (1.3 mm) | 0.818 in (20.8 mm) |
Overall Cable Diameter (Nominal) |
0.818 in (20.8 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
---|---|---|---|---|---|
Power Pair(s) | 4.9 Ohm/1000ft (16 Ohm/km) | 1.8 Ohm/1000ft (5.9 Ohm/km) | |||
Data Pair(s) | 6.9 Ohm/1000ft (23 Ohm/km) | 14.7 pF/ft (48.2 pF/m) | 120 Ohm | 75% |
High Frequency
Element |
---|
Data Pair(s) |
Voltage
Voltage Rating |
---|
(300 V) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -40°C to +75°C |
Max. Pull Tension |
200 lbs (91 kg) |
---|---|
Bulk Cable Weight |
136 lbs/1000ft (202 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
FT4 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.62 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.62 Revision Date: 05-31-2024 |
---|