Product Number: 1327A

Fieldbus, 2 Pr #18 Str TC, PO Ins, IS/OS, PVC Jkt, CMG

Fieldbus, 2 Pair 18AWG (7x26) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, Orange PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 18 7x26 TC - Tinned Copper

Insulation

Material Color Code
PP - Polypropylene Blue, Orange and Numbered

Inner Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 0.44 in (11 mm)

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Max. Capacitance Unbalance Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
7.2 Ohm/1000ft 1.51 Ohm/1000ft (4.95 Ohm/km) 1.2 pF/ft (3.9 pF/m) 45 pF/ft 100 Ohm 66% 5.2 Amps per Conductor

Nom. Outer Shield DCR

4.9 Ohm/1000ft (16 Ohm/km)

High Frequency (Nominal/Typical)

Nom. Insertion Loss (Attenuation)
0.08 dB/100ft

High Frequency

Max. Insertion Loss (Attenuation) Max./Min. Input Impedance (unFitted) [Ohm]
0.091 dB/100ft 100

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
105°C -40°C to +105°C

Bend Radius

Stationary Min. Installation Min.
4.46 in (113 mm) 4.46 in (113 mm)

Max. Pull Tension

89.6 lbs (40.6 kg)

Bulk Cable Weight

90 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance, Burial

Flammability / Reaction to Fire

UL1685 FT4 Loading, 1202, IEC 60332-3-24

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.570 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.570 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
1327A 0061000 Blue, Light Reel 1,000 ft 612825112020 C
1327A 0031000 Orange Reel 1,000 ft 612825112013 C