Product Number: 133084A

DeviceBus®, 2 Pr #22+24 Str TC, PVC+FPE Ins, IS+OA TC Brd, PVC Jkt, SIA Armor, PVC Jkt, CM, CL2

DeviceBus® for ODVA DeviceNet™, 2 Pair 22+24AWG (19x34+19x36) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Steel Interlock Armor, PVC Outer Jacket, CM, CL2

  • Availability:
    Global
  • Status:
    Active
133084A

Specifications

Suitable Applications

exposure to rodent, crush, or cut through force, harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc.

Conductor

Element No. of Elements Size Stranding Material
Power Pair(s) 1 22 AWG 19x34 TC - Tinned Copper
Data Pair(s) 1 24 AWG 19x36 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Power Pair(s) PVC - Polyvinyl Chloride 0.021 in (0.53 mm) Red & Black
Data Pair(s) PE - Polyethylene (Foam) 0.026 in (0.66 mm) Blue & White

Inner Shield

Element Shield Type Material Coverage
Power Pair(s) Tape Bi-Laminate (Alum+Poly) 100%
Data Pair(s) Tape Bi-Laminate (Alum+Poly) 100%

Outer Shield

Shield Type Material Coverage Drainwire Type
Braid Tinned Copper (TC) 65% 22 AWG (19x34) TC

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.280 in (7.11 mm)

Armor

Armor Type & Material
SIA - Steel Interlock Armor

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.045 in (1.1 mm) 0.573 in (14.6 mm)

Overall Cable Diameter (Nominal)

0.573 in (14.6 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Power Pair(s) 17.5 Ohm/1000ft (57.4 Ohm/km) 4 Amps per Conductor at 25ºC (Power Pair)
Data Pair(s) 28.0 Ohm/1000ft (91.9 Ohm/km) 12 pF/ft (39 pF/m) 120 Ohm 75% 4 Amps Per Conductor at 24 V (per NEC CL2) (Power Pair)

Nom. Outer Shield DCR

3.2 Ohm/1000ft (10 Ohm/km)

High Frequency

Element Frequency [MHz]
Data Pair(s) 0.125
0.5
1

Voltage

UL Voltage Rating
300 V (CM)

Temperature

UL Temperature Operating
75°C -20°C to +60°C

Max. Pull Tension

65 lbs (29 kg)

Bulk Cable Weight

155 lbs/1000ft (231 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

UL1685 FT4 Loading

NEC / UL Compliance

Article 725, Article 800, CL2, CM

AWM Compliance

AWM 20201, HLBCD

CEC / C(UL) Compliance

CMG HLBCD

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

ODVA Class 2 Thin

Notes

Flex Life: +/- 90 Degree Flex Test, 2" Diameter, 2 lbs. tension: 2000 Cycles minimum. Meter marks on jacket to aid users in installation. ODVA DeviceNet is an Open DeviceNet Vendor Association, Inc. trademark.

Update and Revision

Revision Number: 0.90 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.90 Revision Date: 12-22-2023