Product Number: 1360A

Fieldbus, 1 Pr #16 Str TC, PP Ins, OS, PVC Jkt, PLTC-ER, ITC-ER, c(UL)CMG

Fieldbus, 1 Pair 16AWG (7x24H) Tinned Copper, PP Insulation, Overall Beldfoil® Shield, Orange PVC Outer Jacket, PLTC-ER, ITC-ER, c(UL) CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 16 AWG 7x24 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.029 in (0.74 mm) 0.117 in (2.97 mm) Blue & Orange

Outer Shield

Shield Type Material Coverage Drainwire Type Notes
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC Foil In - with polyester wrap

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.065 in (1.7 mm) 0.40 in (10 mm) Yes

Overall Cable Diameter (Nominal)

0.40 in (10 mm)

Electricals

Element Nom. Conductor DCR Max. Capacitance Unbalance Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 5.9 Ohm/1000ft 1.2 pF/ft (3.9 pF/m) 45 pF/ft 100 Ohm 66% 8 Amps per Conductor at 25ºC

Nom. Outer Shield DCR

7.5 Ohm/1000ft (25 Ohm/km)

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Pair(s) 0.039 0.08 dB/100ft

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Max./Min. Input Impedance (unFitted) [Ohm]
0.031 0.091 dB/100ft 100

Voltage

UL Voltage Rating
300 V (CMG, PLTC-ER), 150 V (ITC-ER)

Temperature

UL Temperature Operating
105°C -40°C to +105°C

Bend Radius

Stationary Min. Installation Min.
4 in (100 mm) 4 in (100 mm)

Max. Pull Tension

84 lbs (38 kg)

Bulk Cable Weight

69 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4, IEEE 1202, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 727, Article 800, CM

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Fieldbus: Orange jacket. Profibus PA: Intrinsically Safe Blue jacket.

Update and Revision

Revision Number: 0.512 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.512 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1360A 0031000 Orange Reel 1,000 ft 612825112631 C