Product Number: 139843

RS485, 3 Pr #24 Str TC, PE Ins, OS+TC Brd, PVC Jkt, SIA Armor, PVC Jkt, CM

RS-485, 3 Pair 24AWG (7x32) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, PVC Inner Jacket, Steel Interlock Armor, PVC Outer Jacket, CM

  • Availability:
    Global
  • Global inventory:
    Available
139843
  • Specifications
  • Resources

Specifications

Suitable Applications

exposure to rodent, crush, or cut through force, burial, POS, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 3 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) PE - Polyethylene 0.022 in (0.56 mm) White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Braid Tinned Copper (TC) 90%

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.360 in (9.14 mm)

Armor

Armor Type & Material
SIA - Steel Interlock Armor

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.050 in (1.3 mm) 0.650 in (16.5 mm)

Overall Cable Diameter (Nominal)

0.650 in (16.5 mm)

Electricals

Element Nom. Characteristic Impedence
Pair(s) 120 Ohm

High Frequency (Nominal/Typical)

Element
Pair(s)

Voltage

UL Voltage Rating
300 V (CM)

Table Notes

-40C CSA

Environmental Suitability

Outdoor, Sunlight Resistance

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CMG

Update and Revision

Revision Number: 0.50 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.50 Revision Date: 12-22-2023