Product Number: 183107A

RS485, 2 Pr #22 Str TC, PE Ins, OS+TC Brd, PVC Jkt, CCA Armor, PVC Jkt, PLTC

RS-485, 2 Pair 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Continuous Corrugated Aluminum Armor, PVC Outer Jacket, CM, PLTC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

exposure to rodent, crush, or cut through force, burial, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Pair(s) PE - Polyethylene (Foam) 0.025 in (0.64 mm) 0.665 in (16.9 mm) White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe HDPE

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC
Braid Tinned Copper (TC) 65%

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 0.350 in (8.89 mm)

Armor

Armor Type & Material
CCAA - Continuously Corrugated Aluminum Armor

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.055 in (1.4 mm) 0.665 in (16.9 mm)

Overall Cable Diameter (Nominal)

0.665 in (16.9 mm)

Electricals

Element Nom. Conductor DCR Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 15 Ohm/1000ft (49 Ohm/km) 120 Ohm 78%

High Frequency (Nominal/Typical)

Element
Pair(s)

Voltage

UL Voltage Rating
300 V (CM, PLTC)

Temperature

UL Temperature Operating
105°C -25°C to +105°C

Max. Pull Tension

200 lbs (91 kg)

Bulk Cable Weight

194 kg/km (130 lbs/1000ft)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Aerial

Flammability / Reaction to Fire

UL1685 Vertical Tray Flame Test

NEC / UL Compliance

Article 725, Article 800, CM, PLTC

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.72 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.72 Revision Date: 05-31-2024