Product Number: 2114A
Fieldbus, 16 Pr #16 Str TC, XLPO Ins, IS/OS, TPE Jkt, CMG
Fieldbus, 16 Pair 16AWG (7x24H) Tinned Copper, XLPO Insulation, Individual & Overall Beldfoil® Shield, TPE Outer Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
---|
Physical Characteristics (Overall)
Conductor
Element | AWG | Stranding | Material | No. of Pairs |
---|---|---|---|---|
Pair(s) | 16 | 7x24 | TC - Tinned Copper | 16 |
Conductor Count |
32 |
---|---|
Total Number of Pairs |
16 |
Insulation
Material | Nominal Wall Thickness |
---|---|
XLPE - Cross-Linked Polyethylene (Thermoset) | 0.038 in |
Color Chart
Number | Color |
---|---|
1 | Blue, Orange and Numbered |
2 | |
3 | |
4 | |
5 | |
6 | |
7 | |
8 | |
9 | |
10 | |
11 | |
12 | |
13 | |
14 | |
15 | |
16 |
Inner Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 18 |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 16 |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
TPE - Thermoplastic Elastomer | 1.321 in | 0.085 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
4.2 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
22 pF/ft |
Inductance
Nominal Inductance |
---|
0.22 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
100 Ohm |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
0.039 MHz | 0.065 dB/100ft |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
64% |
Current
Max. Recommended Current [A] |
---|
7.2 Amps per Conductor |
Voltage
UL Voltage Rating |
---|
300 V |
Electrical Characteristics Notes |
Max Propagation Delay Change From 7.812 kHz to 39.06 kHz: 518 pS/ft |
---|---|
Other Electrical Characteristic 2 |
31.25 KBits/sec |
Temperature Range
UL Temp Rating |
90°C |
---|---|
Operating Temperature Range |
-40°C to 90°C |
Mechanical Characteristics
Oil Resistance |
Yes |
---|---|
Bulk Cable Weight |
847 lbs/1000ft |
Max. Pull Tension |
1536 lbs |
Min. Bend Radius/Minor Axis |
13.25 in |
Standards
NEC Articles |
Article 725, Article 727, Article 800 |
---|---|
NEC/(UL) Compliance |
CMG, ITC, PLTC-ER |
CEC/C(UL) Compliance |
CIC, TC |
CSA AWM Compliance |
AWM I A/B II A/B |
ISO/IEC Compliance |
IEC 61158-2 |
Other Standards |
ISA/SP-50 Type A |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
Suitability
Suitability - Burial |
Yes |
---|---|
Suitability - Indoor |
Yes |
Suitability - Outdoor |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 UL Loading |
---|---|
IEC Flammability |
IEC 60332-3-24 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.352 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.352 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
2114A 0061000 | Blue, Light | Reel | 1,000 ft | 612825129387 |
2114A 0031000 | Orange | Reel | 1,000 ft | 612825129370 |