Product Number: 2128Z

Fieldbus, 2 Pr #16 Str TC, XLPO Ins, IS/OS, LSZH-TS Jkt, 600V TC-ER

Fieldbus, 2 Pair 16AWG (7x24H) Tinned Copper, XLPO Insulation, Individual & Overall Beldfoil® Shield, LSZH-TS Outer Jacket, 600V TC-ER

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

AWG Stranding Material
16 7x24 TC - Tinned Copper

Insulation

Material
XLPE - Cross-Linked Polyethylene (Thermoset)

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset)

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.208 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.208 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC
2128Z 0105000 Black 612825130079