Product Number: 3077F

Fieldbus, 1 Pr #22 Str TC, PP Ins, OS, PVC Jkt, Flexible, PLTC, ITC, CM

Fieldbus, 1 Pair 22AWG (7x30) Tinned Copper, PP Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, Flexible, PLTC, ITC, CM

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) PP - Polypropylene 0.015 in (0.38 mm) Blue & Orange

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.197 in (5.00 mm)

Overall Cable Diameter (Nominal)

0.197 in (5.00 mm)

Electricals

Element Nom. Conductor DCR Max. Capacitance Unbalance Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 17.1 Ohm/1000ft (56.1 Ohm/km) 1.2 pF/ft (3.9 pF/m) 44 pF/ft 100 Ohm 66% 2.5 Amps per Conductor

Nom. Outer Shield DCR

11.4 Ohm/1000ft (37.4 Ohm/km)

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Pair(s) 0.039 0.14 dB/100ft

High Frequency

Max. Insertion Loss (Attenuation) Max./Min. Input Impedance (unFitted)
0.152 dB/100ft 100 Ohm

Voltage

UL Voltage Rating
300 V (CM, PLTC), 150 V (ITC)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Max. Pull Tension

27 lbs (12 kg)

Bulk Cable Weight

18 lbs/1000ft (27 kg/km)

Environmental Suitability

Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 727, Article 800, CM, ITC, PLTC

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

CPE & Low Smoke Jacket optional.

Update and Revision

Revision Number: 0.524 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.524 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
3077F 003500 Orange Reel 500 ft 612825140306 C N
3077F 0031000 Orange Reel 1,000 ft 612825140290 C N