Product Number: 3078F
Fieldbus, 1 Pr #22 Str TC, FPE Ins, OS, PVC Jkt, Flexible High Speed, CM, PLTC
Fieldbus, 1 Pair 22AWG (7x30) Tinned Copper, Foam PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, Flexible High Speed, CM, PLTC
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code | Notes |
---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.046 in (1.2 mm) | Blue & Orange | HDPE w/ Skin |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.050 in (1.3 mm) | 0.351 in (8.92 mm) |
Overall Cable Diameter (Nominal) |
0.351 in (8.92 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Max. Capacitance Unbalance | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 17.1 Ohm/1000ft (56.1 Ohm/km) | 0.46 pF/ft (1.5 pF/m) | 16 pF/ft | 150 Ohm | 78% | 2.5 Amps per Conductor |
High Frequency (Nominal/Typical)
Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
---|---|---|
Pair(s) | 0.25 | 0.18 dB/100ft |
0.625 | 0.26 dB/100ft | |
1.25 | 0.34 dB/100ft | |
3.125 | 0.55 dB/100ft |
High Frequency
Max./Min. Input Impedance (unFitted) |
---|
150 Ohm |
Voltage
UL Voltage Rating |
---|
300 V (CM, PLTC) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -40°C to +75°C |
Max. Pull Tension |
32 lbs (15 kg) |
---|---|
Bulk Cable Weight |
40 lbs/1000ft (60 kg/km) |
Standards and Compliance
Environmental Suitability |
Outdoor, Sunlight Resistance |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 725, Article 800, CM, PLTC |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
CPE & LSzH Jacket optional |
---|
History
Update and Revision |
Revision Number: 0.521 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.521 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
3078F 003500 | Orange | Reel | 500 ft | 612825140337 | C |
3078F 0031000 | Orange | Reel | 1,000 ft | 612825140313 | C |
3078F 0032500 | Orange | Reel | 2,500 ft | 612825140320 | C |