Product Number: 3086A
DeviceBus® for Honeywell SDS, 2 Pr #16+20 Str TC, PVC+FPE Ins, IS, PVC Jkt, CL2
DeviceBus® for Honeywell SDS, 2 Pair 16+20AWG (19x28+19x32) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® Shield, PVC Outer Jacket, CL2
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Power Pair(s) | 1 | 16 AWG | 19x28 | TC - Tinned Copper |
Data Pair(s) | 1 | 20 AWG | 19x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Power Pair(s) | PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.090 in (2.3 mm) | Blue & Brown |
Data Pair(s) | PE - Polyethylene (Foam) | 0.042 in (1.1 mm) | 0.120 in (3.05 mm) | Black & White |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Power Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | ||
Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (19x32) TC | Power & Data Pairs share same Drainwire |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.040 in (1.0 mm) | 0.398 in (10.1 mm) |
Overall Cable Diameter (Nominal) |
0.398 in (10.1 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Power Pair(s) | 4.52 Ohm/1000ft | 6.94 Ohm/1000ft (22.8 Ohm/km) | 18 Amps per Conductor at 30ºC | |||
Data Pair(s) | 11.3 Ohm/1000ft (37.1 Ohm/km) | 5.75 Ohm/1000ft (18.9 Ohm/km) | 12 pF/ft (39 pF/m) | 120 Ohm | 76% | 8 Amps per Conductor at 30ºC |
High Frequency (Nominal/Typical)
Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
---|---|---|
Data Pair(s) | 0.125 | 0.18 dB/100ft |
0.5 | 0.35 dB/100ft | |
1 | 0.47 dB/100ft |
High Frequency
Max./Min. Input Impedance (unFitted) [Ohm] |
---|
120 |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
300 V (CL2), 300 V (AWM 2464) | 300 V (AWM I/II A) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Storage |
---|---|---|
80°C | -20°C to +80°C | -40°C to +80 °C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.98 in (101 mm) | 3.98 in (101 mm) |
Max. Pull Tension |
125 lbs (56.7 kg) |
---|---|
Bulk Cable Weight |
79 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL Loading, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 725, CL2 |
AWM Compliance |
AWM 2464, AWM I/II A |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Mini-Cable (Trunk) |
---|
History
Update and Revision |
Revision Number: 0.480 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.480 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
3086A U3R500 | Gray U3R | Reel | 500 ft | 612825141044 | C |
3086A U3R1000 | Gray U3R | Reel | 1,000 ft | 612825141037 | C |