Product Number: 3106ELW

RS-485, 1.5Pr #22 Str TC, PO ins, F/B, LSNH Jkt,Cca

RS-485, 1.5 Pair AWG 22 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) and 1 FRNC insulation, Foil + Braid(s) shielding, LSZH / FRNC jacket ,Cca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Instrumentation and computer cable. For EIA RS-485 transmissions applications

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 7x30 TC - Tinned Copper
Conductor(s) 1 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene (Foam) 0.82 mm (0.032 in) 2.40 mm (0.0945 in) White & Orange, Orange & White, Blue & White
Conductor(s) LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.57 mm (0.0618 in)

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC
Braid Tinned Copper (TC) 65%

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1 mm (0.039 in) 8.3 mm (0.33 in)

Overall Cable Diameter (Nominal)

8.30 mm (0.327 in)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 48.2 Ohm/km (14.7 Ohm/1000ft) 36.1 pF/m (11.0 pF/ft) 68.6 pF/m 120 Ohm 78% 2.7 Amps per Conductor
Conductor(s) 2.7 Amps per Conductor

Nom. Outer Shield DCR

9.2 Ohm/km (2.8 Ohm/1000ft)

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Pair(s) 1 1.68 dB/100m (0.512 dB/100ft)

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-45°C To +80°C -15°C To +70°C -30°C To +70°C

Bend Radius

Stationary Min. Installation Min.
42 mm (1.7 in) 83 mm (3.3 in)

Max. Pull Tension

290 N (65 lbf)

Bulk Cable Weight

82 kg/km (55 lbs/1000ft)

Environmental Suitability

Indoor, Indoor, Non-Halogenated, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Cca-s1,d1,a1

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Other Standard Compliance(s)

DMX-512

Update and Revision

Revision Number: 0.29 Revision Date: 04-08-2025

Update and Revision

Revision Number: 0.29 Revision Date: 04-08-2025

Part Numbers

Item #
3106ELW.00500