Product Number: 3109DB
RS-485, 4 Pr, 22AWG, Str TC, PE Ins, OS+TC Brd, CPE Jkt, CM, PLTC, Sun Res, Dir Bur, Oil Resistant
RS-485, 120 Ohm, 4 pair 22AWG (7x30) tinned copper Datalene® insulaton, Overall Foil + 65% Tinned Copper Braid, CPE jacket, CM, PLTC, SUN RES DIR BUR and oil-resistant
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
direct burial, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 4 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.023 in (0.58 mm) | 0.075 in (1.9 mm) | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe | HDPE |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Braid | Tinned Copper (TC) | 65% |
Waterblocking |
Waterblock Tape |
---|
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
CPE - Chlorinated Polyethylene | 0.053 in (1.3 mm) | 0.481 in (12.2 mm) |
Overall Cable Diameter (Nominal) |
0.481 in (12.2 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 14.7 Ohm/1000ft | 11 pF/ft (36 pF/m) | 20.9 pF/ft | 120 Ohm | 78% | 2.7 Amps per Conductor at 25ºC |
Nom. Outer Shield DCR |
2.95 Ohm/1000ft (9.68 Ohm/km) |
---|
High Frequency (Nominal/Typical)
Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
---|---|---|
Pair(s) | 1 | 0.5 dB/100ft |
Voltage
UL Voltage Rating |
---|
300 V (CM, PLTC) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
4.8 in (120 mm) | 4.8 in (120 mm) |
Max. Pull Tension |
80 lbs (36 kg) |
---|---|
Bulk Cable Weight |
86 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL Loading, FT1, IEC 60332-1-2 |
NEC / UL Compliance |
Article 725, Article 800, CM, PLTC |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Oil Resistance: Passes Oil Res I & II Per UL1277, Table 10.17 |
---|
History
Update and Revision |
Revision Number: 0.208 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.208 Revision Date: 05-31-2024 |
---|