Product Number: 3119A

DeviceBus® for InterBus®-S, 3 Pr #18+24 Str TC, PVC+PO Ins, OS+TC Brd, PUR Jkt, AWM 20233

DeviceBus® for InterBus®-S, 3 Pair 18+24AWG (7x26+7x32) Tinned Copper, PVC+PO Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, PUR Outer Jacket, AWM 20233

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Element AWG Stranding Material No. of Conductors No. of Pairs
Pair(s) 24 7x32 TC - Tinned Copper 3
Conductor(s) 18 7x26 TC - Tinned Copper 3

Conductor Count

9

Insulation

Element Material Nominal Wall Thickness
24 AWG PE - Polyethylene 0.016 in
18 AWG PVC - Polyvinyl Chloride 0.01 in

Color Chart

Number Color
1 White & Brown
2 Pink & Gray
3 Green & Yellow
4
5
6

Color Chart 2

Color
Red
Blue
Yellow/Green

Outer Shield

Type Layer Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape 1 Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 24 7x32
Braid 2 Tinned Copper (TC) 90%

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PUR - Polyurethane 0.333 in 0.035 in

Conductor DCR

Element Nominal Conductor DCR Nominal Outer Shield DCR
24 AWG 23.4 Ohm/1000ft 2.7 Ohm/1000ft
18 AWG 6.6 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
15.4 pF/ft
15.4 pF/ft

Impedance

Nominal Characteristic Impedance
100 Ohm
100 Ohm

Delay

Nominal Velocity of Propagation (VP) [%] Nominal Velocity of Propagation (VP) Description
66% 24 AWG

Current

Element Max. Recommended Current [A]
24 AWG 2.1 Amps per Conductor
18 AWG 4.8 Amps per Conductor

Voltage

UL Description UL Voltage Rating
UL AWM 20233
300 V

UL Temp Rating

80°C

Operating Temperature Range

-40°C to +80°C

Oil Resistance

Yes

Bulk Cable Weight

62 lbs/1000ft

Max. Pull Tension

100 lbs

Min. Bend Radius/Minor Axis

3 in

UL AWM Style Compliance

AWM 20233

CPR Euroclass

Eca

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Sunlight Resistance

Yes

IEC Flammability

IEC 60332-1-2

UL voltage rating

300 V RMS (UL AWM Style 20233)

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.425 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.425 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
3119A Y5P500 Green Y5P Reel 500 ft 612825141976
3119A Y5P1000 Green Y5P Reel 1,000 ft 612825141969