Product Number: 3124A

DeviceBus® for Square D/Seriplex®, 2 Pr #18+22 Str TC, FPE Ins, OS, PVC Jkt, CM

DeviceBus® for Square D/Seriplex®, 2 Pair 18+22AWG (16x30+7x30) Tinned Copper, FPE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Element No. of Elements Size Stranding Material
Power Pair(s) 1 18 AWG 16x30 TC - Tinned Copper
Data Pair(s) 1 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code Notes
Power Pair(s) PE - Polyethylene (Foam) 0.026 in (0.66 mm) Black & Red HDPE
Data Pair(s) PE - Polyethylene (Foam) 0.0315 in (0.800 mm) White & Green HDPE

Outer Shield

Shield Type Material Coverage Drainwire Type Notes
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC Foam PP tape under foil tape

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.039 in (0.99 mm) 0.308 in (7.82 mm) Yes

Overall Cable Diameter (Nominal)

0.308 in (7.82 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence Nom. Velocity of Prop.
Power Pair(s) 6.8 Ohm/1000ft (22 Ohm/km) 20 pF/ft
Data Pair(s) 18.1 Ohm/1000ft (59.4 Ohm/km) 16 pF/ft 120 Ohm 78%

Nom. Outer Shield DCR

10.7 Ohm/1000ft (35.1 Ohm/km)

Voltage

UL Voltage Rating
300 V (CM), 600 V (UL AWM 20201)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
3.75 in (95.3 mm) 3.75 in

Max. Pull Tension

60 lbs (27 kg)

Bulk Cable Weight

39.3 lbs/1000ft (58.5 kg/km)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1685 UL Loading

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 800, CL2, CM

AWM Compliance

AWM 20201

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.457 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.457 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
3124A 0031000 Orange Reel 1,000 ft 612825142010 C