Product Number: 533105A

RS-485, 1 Pr, 22AWG, Str TC, PE Ins, OS+TC Brd, PVC Jkt, SIA, HDPE Jkt

RS-485, 120 Ohm, 1 pair 22AWG (7x30) tinned copper Datalene® insulaton, Overall Foil + 65% Tinned Copper Braid, PVC Jacket, Steel Interlock Armor, HDPE jacket

  • Availability:
    Global
  • Status:
    Active
533105A

Specifications

Suitable Applications

exposure to rodent, crush, or cut through force, burial, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code Notes
Pair(s) PE - Polyethylene (Foam) 0.029 in (0.74 mm) White/Blue Stripe & Blue/White Stripe HDPE

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC
Braid Tinned Copper (TC) 65%

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.281 in (7.14 mm)

Armor

Armor Type & Material
SIA - Steel Interlock Armor

Outer Jacket

Material Nom. Thickness Nom. Diameter
PE - Polyethylene 0.045 in (1.1 mm) 0.564 in (14.3 mm)

Overall Cable Diameter (Nominal)

0.564 in (14.3 mm)

Electricals

Element Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 120 Ohm 78%

High Frequency (Nominal/Typical)

Element
Pair(s)

Voltage

Voltage Rating
300 V

Update and Revision

Revision Number: 0.57 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.57 Revision Date: 02-15-2024