Product Number: 539841

RS485, 1 Pr #24 Str TC, PE Ins, OS+TC Brd, PVC Jkt, SIA Armor, PE Jkt

RS-485, 1 Pair 24AWG (7x32) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, PVC Inner Jacket, Steel Interlock Armor, PE Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

exposure to rodent, crush, or cut through force, burial, POS, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) PE - Polyethylene 0.023 in (0.58 mm) White/Blue Stripe & Blue/White Stripe

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Braid Tinned Copper (TC) 90%

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.232 in (5.89 mm)

Armor

Armor Type & Material
SIA - Steel Interlock Armor

Outer Jacket

Material Nom. Thickness Nom. Diameter
PE - Polyethylene 0.045 in (1.1 mm) 0.522 in (13.3 mm)

Overall Cable Diameter (Nominal)

0.522 in (13.3 mm)

Electricals

Element Nom. Characteristic Impedence
Pair(s) 120 Ohm

High Frequency (Nominal/Typical)

Element
Pair(s)

Environmental Suitability

Sunlight Resistance

Update and Revision

Revision Number: 0.56 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.56 Revision Date: 05-31-2024