Product Number: 639463

Blue Hose®, 1 Pr #20 Str TC, PE Ins Blu, Clr, Foil+TC Brd, PVC Jkt, SIA Armor, PVC Jkt, OIL RES II

Blue Hose® for Data Highway Plus, 1 Pair 20AWG (7x28) Tinned Copper, PE Insulation Blue & Clear, Overall Beldfoil®+Tinned Copper Braid(55%) Shield, PVC Inner Jacket, Steel Interlock Armor, Blue Oil Res PVC Outer Jacket

  • Availability:
    Global
  • Global inventory:
    Available
639463

Specifications

Suitable Applications

exposure to rodent, crush, or cut through force, harsh environment, Allen Bradley Data Highway communication interface between PLC processors, I/O devices, operator interfaces, computers and other intelligent devices, PLC processor interlocking, peer-to-peer messaging, remote programming, troubleshooting, I/O updates, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 20 AWG 7x28 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code Notes
Pair(s) PE - Polyethylene 0.019 in (0.48 mm) Clear & Blue Twinax with rod fillers

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC
Braid Tinned Copper (TC) 55%

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.238 in (6.05 mm)

Armor

Armor Type & Material
SIA - Steel Interlock Armor

Outer Jacket

Material
PVC - Polyvinyl Chloride

Electricals

Element Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 78 Ohm 66%

High Frequency (Nominal/Typical)

Element
Pair(s)

Update and Revision

Revision Number: 0.49 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.49 Revision Date: 05-31-2024