Product Number: 70008PU
DataTuff® 5E, 1Q #22 Str TC, PO ins, F/B, PUR HF jkt, PROFINET type C, 5M Trailing
DataTuff® 5E, 1 Quad AWG 22 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, PUR Halogen Free jacket , PROFINET type C, 5M trailing
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
PROFINET Cat5e, Flex trailing, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|
22 AWG | 19x34 | TC - Tinned Copper | 2 | 4 |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene | 1.63 mm (0.0642 in) | White & Blue & Yellow & Orange |
1 Quad |
Cable Core
Description |
---|
1 quad with center filler |
Inner Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.2 mm (0.17 in) |
Table Notes |
Bedding |
---|
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | |
Braid | Tinned Copper (TC) | 85% |
Outer Jacket
Separator | Material | Nom. Diameter |
---|---|---|
non-Woven Tape | PUR - Polyurethane (Halogen Free) | 6.5 mm |
Table Notes |
Jacket color green (RAL 6018) |
---|---|
Overall Cable Diameter (Nominal) |
6.5 mm (0.26 in) |
Electrical Characteristics
Electricals
Max. Conductor DCR | Nom. Characteristic Impedance |
---|---|
57.1 Ohm/km (17.4 Ohm/1000ft) | 100 Ohm |
Delay
Max. Delay | Nom. Velocity of Prop. |
---|---|
530 ns/100m | 68% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. SRL (Structural Return Loss) [dB] |
---|---|---|---|---|
1 | 2.1 | 65 | 64 | |
4 | 4 | 56 | 52 | 23 |
10 | 6.3 | 50 | 44 | 25 |
16 | 8 | 47 | 40 | 25 |
31.25 | 11.4 | 43 | 34 | 23.6 |
62.5 | 16.5 | 38 | 28 | 21.5 |
100 | 21.3 | 35 | 24 | 20.1 |
Table Notes |
Reference standard: ISO/IEC 11801 ed 2.0, Cat 5e |
---|
Transfer Impedance
Frequency | Max. Transfer Impedance |
---|---|
10 Mhz | Max. 10 mOhm/m |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
300 V | 300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
80°C | -40°C to +80°C | -5°C To +60°C | -40°C To +80°C |
Trailing/Flexing Properties
Motion | Number of Cycles | Radius | Speed | Acceleration | Traverse Length | Torsion Angle |
---|---|---|---|---|---|---|
Trailing/Bending | 5,000,000 | 60 mm | 3 m/s | 3 | ||
Torsion/Twisting | 1,000,000 | 60 mm | 12 | 1 m | 180 ° |
Table Notes |
Drag chain |
---|
Bend Radius
Stationary Min. | Installation Min. | Flexing Min. |
---|---|---|
30 mm (1.2 in) | 65 mm (2.6 in) | 65 mm (2.6 in) |
Max. Pull Tension |
160 N (36 lbf) |
---|
Standards and Compliance
Environmental Suitability |
Indoor, Indoor, Outdoor - Black only, Sunlight Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
Horizontal flametest |
AWM Compliance |
AWM 20549 |
Data Category |
Category 5e |
ISO/IEC Compliance |
ISO/IEC 11801 Ed. 2.2:2002/A2:2010/C1:2011 |
European Halogen Free Standards |
IEC 60754-1 - Halogen Amount = Pass |
European Directive Compliance |
EU CE Mark |
History
Update and Revision |
Revision Number: 0.309 Revision Date: 08-13-2024 |
---|
Information
Update and Revision |
Revision Number: 0.309 Revision Date: 08-13-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
70008PU.01B100 | Green | Flat Box | 100 m | 8719605009463 |
70008PU.01305 | Green | Reel | 305 m | 8719605009449 |
70008PU.01500 | Green | Reel | 500 m | 8719605009456 |
70008PU.011000 | Green | Reel | 1,000 m | 8719605009432 |