Product Number: 729463

Blue Hose®, 1 Pr #20 Str TC, PE Ins Blu, Clr, Foil+TC Brd, PVC Jkt, AIA Armor, LSZH Jkt

Blue Hose® for Data Highway Plus, 1 Pair 20AWG (7x28) Tinned Copper, PE Insulation Blue & Clear, Overall Beldfoil®+Tinned Copper Braid(55%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, Blue LSZH Outer Jacket

  • Availability:
    Global
  • Status:
    Active
729463

Specifications

Suitable Applications

exposure to rodent, crush, or cut through force, harsh environment, Allen Bradley Data Highway communication interface between PLC processors, I/O devices, operator interfaces, computers and other intelligent devices, PLC processor interlocking, peer-to-peer messaging, remote programming, troubleshooting, I/O updates, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 20 AWG 7x28 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code Notes
Pair(s) PE - Polyethylene 0.019 in (0.48 mm) Clear & Blue Twinax with rod fillers

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC
Braid Tinned Copper (TC) 55%

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.238 in (6.05 mm)

Armor

Armor Type & Material
AIA - Aluminum Interlock Armor

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.045 in (1.1 mm) 0.518 in (13.2 mm)

Overall Cable Diameter (Nominal)

0.518 in (13.2 mm)

Electricals

Element Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 78 Ohm 66%

High Frequency (Nominal/Typical)

Element
Pair(s)

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CM

Other Standard Compliance(s)

P-MSHA-SC-7K-182006-1

Update and Revision

Revision Number: 0.51 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.51 Revision Date: 05-31-2024