Product Number: 773076T

Fieldbus, 1 Pr #18 Str TC, PP ins, OS, LSZH Jkt, Brnz Brd Armor, LSZH Jkt, CMG ISA/SP-50 Type A, PLTC, ITC, CMG

Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, PP insulation, Overall Beldfoil® Shield, LSZH Inner Jacket, Bronze Braid Armor, LSZH Outer Jacket, CMG ISA/SP-50 Type A, PLTC, ITC, CMG

  • Availability:
    Global
  • Status:
    Active
773076T

Specifications

Suitable Applications

shipboard, harsh environment, digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature enviornments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 7x26 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) PP - Polypropylene 0.022 in (0.56 mm) Blue & Orange

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Inner Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.280 in (7.11 mm)

Armor

Armor Type & Material
BBA - Bronze Braid Armor

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.050 in (1.3 mm) 0.515 in (13.1 mm)

Overall Cable Diameter (Nominal)

0.515 in (13.1 mm)

Electricals

Element Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 100 Ohm 66%

High Frequency (Nominal/Typical)

Element
Pair(s)

Voltage

UL Voltage Rating
300 V (CMG, PLTC-ER), 150 V (ITC-ER)

Temperature

UL Temperature
105°C

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

CEC / C(UL) Compliance

CMG

Other Standard Compliance(s)

ISA/SP-50 Type A

Update and Revision

Revision Number: 0.61 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.61 Revision Date: 02-15-2024