Product Number: 77905ELV

KNX, 1PR 0.8mm Sol BC, LSZH ins, OS, LSZH Jkt, B2ca

KNX, 1 Pair, 0.8 mm cond diameter, Bare Copper - Solid, LSZH insulation, Overall Beldfoil® shielding, LSZH / FRNC jacket , CPR B2ca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

KNX, EIB cable for building management

Conductor

Stranding Material Nominal Diameter No. of Pairs
Solid BC - Bare Copper 0.8 mm 1

Conductor Count

2

Insulation

Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.8 mm 0.05 mm 0.5 mm

Color Chart

Number Color
Pair 1 Red & Blue

Outer Shield

Type Material Trade Name Coverage [%] Thickness of Foil Drainwire Material Drainwire Diameter
Tape Beldfoil® 100% 9 µm TC - Tinned Copper 0.4 mm

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.6 mm 1.4 mm

Cabling

Description
1 pair covered with a PP foam foil

Conductor DCR

Max. Conductor DCR
37.5 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
70 pF/m

Voltage

Voltage Rating [V]
300 V

Electrical Characteristics Notes

Testvoltage 4 kV, 1 min

Storage Temperature Range

-30°C to +70°C

Operating Temperature Range

-20°C To +70°C

Min. Bend Radius During Installation

66 mm

Min Setting Radius

33 mm

CPR Euroclass

B2ca-s1,d1,a1

Environmental Space

Indoor - Euroclass B2ca

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Update and Revision

Revision Number: 0.57 Revision Date: 03-28-2025

Update and Revision

Revision Number: 0.57 Revision Date: 03-28-2025


Part Numbers

Item #
77905ELV.00500
77905ELV.001000