Product Number: 7900A
DeviceBus®, 2 Pr #16+18 Str TC, PVC-NYL+PO Ins, PVC Jkt, 600V TC-ER
DeviceBus® for ODVA DeviceNet™, 2 Pair 16+18AWG (19x29+19x30) Tinned Copper, PVC-NYL+PO Insulation, PVC Outer Jacket, 600V TC-ER
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc. |
---|
Construction Details
Conductor
Element | Size | Stranding | Material |
---|---|---|---|
Pair(s) | 16 AWG | 19x29 | TC - Tinned Copper |
Conductor(s) | 18 AWG | 19x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|---|
Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.101 in (2.57 mm) | Red & Black, Blue & White | |
Conductor1 | PP - Polypropylene | 0.098 in (2.5 mm) | Flame Retardant |
Inner Shield
Element |
---|
Data Pair(s) |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Separator | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
Polyester Tape | PVC - Polyvinyl Chloride | 0.075 in (1.9 mm) | 0.43 in (11 mm) |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|
4.9 Ohm/1000ft | 100 Ohm | 4.8 Amps per Conductor | ||
6.9 Ohm/1000ft (23 Ohm/km) | 14.7 pF/ft (48.2 pF/m) | 120 Ohm | 64% |
High Frequency
Element | Frequency [MHz] |
---|---|
18 AWG Pair Only | 0.125 |
0.5 |
Voltage
UL Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C to +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
4.3 in (110 mm) | 4.3 in (110 mm) |
Max. Pull Tension |
160 lbs (73 kg) |
---|---|
Bulk Cable Weight |
100 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Outdoor, Sunlight Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading |
NEC / UL Compliance |
Article 336, TC-ER |
AWM Compliance |
AWM I/II A/B |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
ODVA Cable IV |
Product Notes
Notes |
Drop. Meter marks on jacket to aid users in installation. ODVA DeviceNet is an Open DeviceNet Vendor Association, Inc. trademark. |
---|
History
Update and Revision |
Revision Number: 0.497 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.497 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
7900A T5U500 | Gray T5U | Reel | 500 ft | 612825190912 | C |
7900A T5U1000 | Gray T5U | Reel | 1,000 ft | 612825190905 | C |