Product Number: 8175
RS232/422 Low Cap, #24-15pr, FPO, Indiv.& O/A Foils+Braid, PVC Jkt, CM, 100Ω
Computer EIA RS-232/422, Digital Audio Cable, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, 15 twisted pairs individually Beldfoil® shielded + overall 100% Beldfoil® + tinned copper braid shield (65% coverage), drain wire, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
RS-232 Extended Distance & RS-422 Applications; Computer Communications; Low Voltage Analog signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Digital Audio; Panel Wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 15 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.019 in (0.48 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown, Red & Orange, Green & White, Green & Blue |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC | each pair, Z-Fold® Foil-in |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 65% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.065 in (1.7 mm) | 0.665 in (16.9 mm) |
Overall Cable Diameter (Nominal) |
0.665 in (16.9 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 24 Ohm/1000ft (79 Ohm/km) | 12.5 pF/ft (41.0 pF/m) | 22 pF/ft (72 pF/m) | 100 Ohm | 78% | 1.1 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CM), 300 V (UL AWM 2493) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C (UL AWM 2493) | -40°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
6.7 in (170 mm) | 6.7 in (170 mm) |
Max. Pull Tension |
322 lbs (146 kg) |
---|---|
Bulk Cable Weight |
194 lbs/1000ft (289 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CM |
AWM Compliance |
AWM 2493 |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight. |
---|
History
Update and Revision |
Revision Number: 0.339 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.339 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8175 060100 | Chrome | Reel | 100 ft | 612825195818 | C |
8175 060500 | Chrome | Reel | 500 ft | 612825195832 | C |
8175 0601000 | Chrome | Reel | 1,000 ft | 612825195825 | C |