Product Number: 8205NH

Electronic, 1PR #20 Str TC, LSZH ins, Unsh, LSNH Jkt, 300V, Dca

Electronic, 1 Pair AWG 20 Tinned Copper - Stranded, LSZH insulation, Unshielded, LSZH / FRNC jacket , 300V

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Instrumentation and computer cable; For data transmission applications

Conductor

AWG Stranding Material No. of Pairs
20 7x28 TC - Tinned Copper 1

Conductor Count

2

Total Number of Pairs

1

Insulation

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.65 mm 0.05 mm

Color Chart

Number Color
Pair 1 Black & Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.10 mm 0.89 mm

Cabling

Description
1 pair covered with a polyester foil

Conductor DCR

Nominal Conductor DCR
32.8 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
63 pF/m

Current

Element Max. Recommended Current [A]
Conductor(s) 3.7 Amps per Conductor

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-15°C To +80°C

Storage Temperature Range

-45°C To +80°C

Operating Temp Range (Flexible Install)

-15°C To +80°C

Operating Temp Range (Fixed Install)

-45°C To +80°C

Oil Resistance

IEC 60811-404

Max. Pull Tension

127 N

Min. Bend Radius During Installation

46.5 mm

CPR Euroclass

Dca-s1,d1,a1

Environmental Space

Indoor - Euroclass Dca

Suitability - Sunlight Resistance

Yes

IEC Flammability

IEC 60332-1-2, IEC 60332-3-24

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.239 Revision Date: 04-28-2025

Update and Revision

Revision Number: 0.239 Revision Date: 04-28-2025

Part Numbers

Item # Color Put-Up Type Length EAN
8205NH.00305 Chrome Reel 305 m 8719605018144
8205NH.00500 Chrome Reel 500 m 8719605018151
8205NH.001000 Chrome Reel 1,000 m 8719605018137
8205NH.019999 Violet Reel 999 m 8719605018175
8205NH.011000 Violet Reel 1,000 m 8719605018168