Product Number: 8208
Electronic, 2 C #18 Str TC, EPDM Ins, OA TC Brd, PVC Jkt
Electronic, 2 Conductor 18AWG (16x30) Tinned Copper, EPDM Insulation, Overall Tinned Copper Braid(73%) Shield, PVC Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 18 AWG | 16x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | EPDM - Ethylene Propylene Diene Monomer | 0.022 in (0.56 mm) | 0.091 in (2.3 mm) | Red, White |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 73% |
Outer Jacket
Separator | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
Polyester Tape | PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.257 in (6.53 mm) |
Overall Cable Diameter (Nominal) |
0.257 in (6.53 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|---|
Conductor(s) | 6.5 Ohm/1000ft | 46 pF/ft (150 pF/m) | 77 pF/ft (250 pF/m) | 44 Ohm | 5.2 Amps per Conductor at 25ºC |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.57 in (65.3 mm) | 2.57 in (65.3 mm) |
Max. Pull Tension |
41.6 lbs (18.9 kg) |
---|---|
Bulk Cable Weight |
40 lbs/1000ft |
Standards and Compliance
Sustainability |
CA Prop 65 |
---|---|
CPR Compliance |
CPR Euroclass: Eca |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
No surface printing. |
---|
History
Update and Revision |
Revision Number: 0.525 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.525 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8208 060100 | Chrome | Reel | 100 ft | 612825196051 | |
8208 060500 | Chrome | Reel | 500 ft | 612825196075 | C |
8208 060U500 | Chrome | UnReel | 500 ft | 612825196044 | |
8208 0601000 | Chrome | Reel | 1,000 ft | 612825196068 | C |