Product Number: 82641

RS232, #24-1pr, FEP, O/A Foil, LS-PVC Jkt, CMP

Computer EIA RS-232 Cable, 1-Pair, 24 AWG stranded (7x32) tinned copper conductors, FEP insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, Flamarrest® jacket, plenum rated

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

indoor plenum applications; RS-232 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene 0.006 in (0.15 mm) 0.036 in (0.91 mm) Black & Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.108 in (2.74 mm)

Overall Cable Diameter (Nominal)

0.108 in (2.74 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Pair(s) 24.1 Ohm/1000ft 31 pF/ft (100 pF/m) 59 pF/ft (190 pF/m) 2.2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
60°C 0°C to +60°C

Bend Radius

Stationary Min. Installation Min.
1.08 in (27.4 mm) 1.08 in (27.4 mm)

Max. Pull Tension

16 lbs (7.3 kg)

Bulk Cable Weight

8 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum)

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

88641

Non-Plenum Number

8641

Update and Revision

Revision Number: 0.539 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.539 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
82641 8771000 Natural Reel 1,000 ft 612825197508 C
82641 877U1000 Natural UnReel 1,000 ft 612825197492