Product Number: 82741

Electronic, 2 Pr #22 Str TC, FEP Ins, PVC Jkt, CMP

High Temperature Electronic, 2 Pair 22AWG (7x30) Tinned Copper, FEP Insulation, PVC Outer Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

indoor plenum applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 7x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene 0.0065 in (0.17 mm) 0.042 in (1.1 mm) Black & Red, Black & White

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.014 in (0.36 mm) 0.179 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Max. Current
17.8 Ohm/1000ft 21 pF/ft (69 pF/m) 80 Ohm 3.3 Amps per Conductor at 25ºC (10°C Temperature Rise)

Voltage

UL Voltage Rating
300 V

Temperature

Operating
0°C To +60°C

Bend Radius

Stationary Min. Installation Min.
1.79 in (45.5 mm) 1.79 in

Max. Pull Tension

18 lbs (8.2 kg)

Bulk Cable Weight

16 lbs/1000ft

Environmental Suitability

Outdoor

Flammability / Reaction to Fire

NFPA 262, FT6

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

8741

Update and Revision

Revision Number: 0.394 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.394 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
82741 8771000 Natural Reel 1,000 ft 612825197676 C