Product Number: 82761
Electronic, 2 C #22 Str TC, FEP Ins, OS, PVC Jkt, CMP
Electronic Cable, 2 Conductor 22AWG (7x30) Tinned Copper, FEP Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CMP
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
indoor plenum applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.007 in (0.18 mm) | 0.042 in (1.1 mm) | Black & Red |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.014 in (0.36 mm) | 0.118 in (3.00 mm) |
Overall Cable Diameter (Nominal) |
0.118 in (3.00 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|---|
Pair(s) | 15 Ohm/1000ft | 35 pF/ft (110 pF/m) | 67 pF/ft (220 pF/m) | 42 Ohm | 2.8 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C to +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.18 in (30.0 mm) | 1.18 in (30.0 mm) |
Max. Pull Tension |
27 lbs (12 kg) |
---|---|
Bulk Cable Weight |
11 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Plenum, Indoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262, UL 910 (Plenum), FT6 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
8761 |
History
Update and Revision |
Revision Number: 0.550 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.550 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
82761 877U500 | Natural | UnReel | 500 ft | 612825197775 | |
82761 8771000 | Natural | Reel | 1,000 ft | 612825197782 | C |
82761 877U1000 | Natural | UnReel | 1,000 ft | 612825197768 | |
82761 8775000 | Natural | Reel | 5,000 ft | 612825197799 |