Product Number: 8303

RS232, Low Cap, #22-3pr, SR-PVC, O/A Foil+Braid, PVC Jkt, CMG

Computer EIA RS-232 Cable, 22 AWG stranded (7x30) tinned copper conductors, semi-rigid PVC insulation, 3 twisted pairs, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RS-232 Extended Distance Applications; Computer Communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 3 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) SR-PVC - Polyvinyl Chloride (Semi-Rigid) 0.011 in (0.28 mm) 0.051 in (1.3 mm) Black & Red, Black & White, Black & Green

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 65%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.294 in (7.47 mm)

Overall Cable Diameter (Nominal)

0.294 in (7.47 mm)

Electricals

Element Nom. Conductor DCR Max. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Velocity of Prop. Max. Current
Pair(s) 18.2 Ohm/1000ft 8.9 Ohm/1000ft 35 pF/ft (110 pF/m) 63 pF/ft (210 pF/m) 60% 2.8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Temperature

UL Temperature Operating
80°C -30°C to +80°C

Bend Radius

Stationary Min. Installation Min.
2.9 in (74 mm) 2.9 in (74 mm)

Max. Pull Tension

54.6 lbs (24.8 kg)

Bulk Cable Weight

45 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.472 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.472 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8303 060100 Chrome Reel 100 ft 612825201946
8303 060500 Chrome Reel 500 ft 612825201960 C
8303 0601000 Chrome Reel 1,000 ft 612825201953 C
8303 0605000 Chrome Reel 5,000 ft 612825201977